For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O AJ - Screw-in socket
Bill of material
GE O 06 AJ 04
DES
Identifier
GE O 06 AJ 04
G1
Thread G1
9/16-18 UNF
G2
Thread G2
7/16-20 UNF
SW
Width across flats SW
17 mm
S1
Width across flats S1
14 mm
ORING
O-Ring
10.52 x 1.83 mm
L
Length
36.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.